IESNA:LM-63-2002
[TEST]P1437567
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-730-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52130.5
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
7260.9 7305.4 6890.5 6075.5 5616.1 5571.7 5601.3 5719.8 5956.9 6268.1 6608.9 7305.4 8831.7 10698.8 12817.8 14892.3 16492.7 17737.4 
19248.9 20271.3 20819.6 20878.9 19649.0 18493.2 17500.3 15633.2 11810.1 8016.7 6401.5 4208.4 1526.3 815.0 548.3 296.4 207.5 118.5 0.0 
7260.9 7320.2 6905.3 6105.1 5645.7 5586.5 5630.9 5749.5 5971.7 6312.6 6668.2 7320.2 8846.5 10772.9 12995.6 14936.8 16640.9 18093.1 
19397.1 20449.2 21130.8 21175.3 19826.8 18671.0 17589.2 15692.5 12032.4 8268.6 6401.5 4223.2 1526.3 844.6 563.1 311.2 207.5 118.5 0.0 
7260.9 7305.4 6934.9 6223.7 5719.8 5645.7 5690.2 5823.6 6060.7 6431.1 6846.0 7438.8 8742.8 10758.0 12951.1 15144.2 17159.5 18848.8 
20464.0 21901.3 22716.3 22997.9 22657.1 21130.8 19826.8 18345.0 14462.6 9735.6 6905.3 4697.4 2059.7 992.8 666.8 444.5 340.8 192.6 0.0 
7260.9 7320.2 7009.0 6371.8 5868.0 5808.7 5823.6 5971.7 6253.3 6668.2 7231.3 7927.8 8876.1 10669.1 12921.5 15396.1 17663.3 19634.2 
21501.3 23116.4 24257.4 24983.5 25102.1 24894.6 23931.4 22197.7 20893.7 18789.5 15099.8 9587.4 3837.9 1585.6 978.0 637.2 459.4 
222.3 0.0 
7260.9 7349.8 7112.8 6712.7 6179.2 6075.5 6134.7 6312.6 6638.6 7157.2 7853.7 8727.9 9691.1 11039.6 12966.0 15425.8 18182.0 20686.3 
22568.2 24213.0 25442.9 26272.7 26924.7 27591.5 27843.5 27339.6 26509.8 25161.4 21960.6 15574.0 8238.9 3156.3 1526.3 815.0 459.4 
222.3 0.0 
7260.9 7335.0 7216.5 7023.8 6697.8 6520.0 6638.6 6949.8 7335.0 7868.5 8683.5 9750.4 11009.9 12269.5 13884.7 16063.0 18685.8 21249.3 
23427.6 24642.7 25576.3 26539.5 27547.1 28865.9 30155.1 31147.9 31607.3 31799.9 29340.1 22375.5 13321.6 5423.5 2089.4 978.0 474.2 
207.5 0.0 
7260.9 7394.3 7349.8 7364.7 7364.7 7349.8 7468.4 7838.8 8387.1 9142.8 10076.4 11261.9 12654.8 14314.4 16211.1 18404.2 20212.1 21931.0 
23412.8 24731.6 25976.4 27221.1 28940.0 30777.5 32363.0 32911.3 31636.9 29162.3 26094.9 21279.0 12966.0 5067.8 1630.0 785.4 340.8 
103.7 0.0 
7260.9 7379.5 7438.8 7586.9 7824.0 8135.2 8624.2 9128.0 9809.7 10639.5 11736.0 13143.8 14788.6 16759.4 18937.7 21249.3 23116.4 24435.3 
25546.6 26746.9 28317.6 30095.8 31740.7 32866.8 31755.5 29399.4 26524.6 22805.3 17218.8 9957.9 4756.7 2430.2 1363.3 800.2 503.8 
177.8 0.0 
7260.9 7379.5 7527.7 7779.6 8164.8 8713.1 9439.2 10313.5 11365.6 12521.4 13884.7 15485.1 17352.1 19545.2 22034.7 24346.4 26183.8 27680.5 
28851.1 30466.3 32585.3 34645.0 35845.3 34911.8 32496.4 29843.9 26065.3 19856.4 12610.3 6549.7 3556.4 2015.3 1363.3 963.2 563.1 222.3 
0.0 
7260.9 7364.7 7512.8 7838.8 8283.4 8890.9 9691.1 10595.0 11780.5 12951.1 14403.3 16092.6 18196.8 20434.3 23116.4 25724.4 28036.1 30095.8 
31859.2 33993.0 36823.3 39090.5 40142.6 38838.6 35711.9 31399.8 25694.8 17944.9 9913.4 5053.0 2756.2 1718.9 1155.8 785.4 489.0 251.9 
0.0 
7260.9 7305.4 7453.6 7794.4 8298.2 8950.2 9705.9 10758.0 11899.0 13158.6 14684.9 16403.8 18448.7 20671.4 23309.1 26020.8 28169.5 30036.6 
31488.7 33118.7 35178.5 36363.9 36260.2 33948.6 29992.1 25339.2 19930.5 13054.9 6994.2 3452.6 2089.4 1304.0 874.3 503.8 340.8 148.2 0.0 
7260.9 7290.6 7409.1 7705.5 8150.0 8742.8 9468.8 10343.1 11439.7 12521.4 13766.1 15188.7 16818.7 18685.8 20804.8 23160.9 25309.5 26939.5 
28258.4 29636.5 30970.1 31296.1 30392.2 27413.7 23546.2 19263.7 14773.8 9557.8 5038.2 2608.0 1674.5 1081.7 637.2 326.0 207.5 103.7 0.0 
7260.9 7246.1 7320.2 7527.7 7868.5 8342.7 8905.8 9557.8 10283.9 11098.9 11928.7 12877.0 14032.9 15322.1 16922.4 18759.9 20197.2 21353.1 
21812.4 21886.5 21708.7 20286.2 17589.2 13410.5 9513.3 6831.2 4904.8 3171.1 1852.3 1215.1 815.0 548.3 340.8 177.8 88.9 29.6 0.0 
7260.9 7157.2 7053.5 7038.7 7068.3 7172.0 7275.8 7335.0 7409.1 7349.8 7172.0 6890.5 6683.0 6668.2 7009.0 7468.4 7542.5 6831.2 5705.0 
4652.9 3556.4 2608.0 2044.9 1630.0 1318.8 1066.9 829.8 622.4 459.4 340.8 251.9 177.8 118.5 59.3 14.8 14.8 0.0 
7260.9 6979.4 6668.2 6357.0 6060.7 5764.3 5379.0 4727.0 3897.2 3171.1 2859.9 2874.7 3067.4 3378.6 3615.6 3556.4 3037.7 2356.1 1748.6 1407.7 
1244.7 1155.8 1037.3 889.1 726.1 607.5 489.0 429.7 370.5 326.0 266.7 222.3 148.2 59.3 14.8 0.0 0.0 
7260.9 6890.5 6342.2 5749.5 5156.7 4430.7 3452.6 2519.1 2133.8 2059.7 2044.9 2044.9 2074.6 2119.0 2000.5 1615.2 1215.1 1022.5 903.9 800.2 740.9 
681.6 622.4 563.1 518.6 489.0 444.5 340.8 251.9 192.6 118.5 74.1 29.6 14.8 0.0 0.0 0.0 
7260.9 6771.9 6031.0 5216.0 4297.3 3230.4 2237.6 1926.4 1852.3 1763.4 1689.3 1630.0 1570.7 1481.8 1289.2 1022.5 874.3 740.9 637.2 577.9 518.6 
489.0 444.5 429.7 385.3 340.8 296.4 251.9 192.6 133.4 103.7 59.3 29.6 0.0 0.0 0.0 0.0 
7260.9 6668.2 5719.8 4756.7 3630.5 2385.7 1941.2 1822.6 1733.7 1630.0 1526.3 1392.9 1274.4 1141.0 978.0 844.6 726.1 622.4 548.3 503.8 459.4 429.7 
400.1 370.5 340.8 311.2 266.7 207.5 177.8 148.2 103.7 59.3 14.8 0.0 0.0 0.0 0.0 
7260.9 6534.8 5542.0 4356.6 3052.6 2044.9 1867.1 1778.2 1674.5 1570.7 1437.4 1274.4 1126.2 978.0 844.6 740.9 652.0 563.1 518.6 474.2 429.7 400.1 370.5 
340.8 296.4 266.7 222.3 177.8 148.2 118.5 74.1 29.6 0.0 0.0 0.0 0.0 0.0 
7260.9 6505.2 5393.8 4149.1 2637.6 1956.0 1852.3 1763.4 1659.6 1541.1 1392.9 1244.7 1081.7 933.5 800.2 696.5 622.4 548.3 489.0 444.5 400.1 370.5 326.0 
296.4 266.7 207.5 163.0 148.2 118.5 88.9 44.5 14.8 0.0 0.0 0.0 0.0 0.0 
7260.9 6490.4 5319.7 3971.3 2445.0 1941.2 1837.5 1748.6 1659.6 1541.1 1378.1 1215.1 1052.1 918.7 800.2 711.3 637.2 577.9 503.8 444.5 385.3 355.6 311.2 
281.5 237.1 163.0 118.5 103.7 74.1 44.5 29.6 0.0 0.0 0.0 0.0 0.0 0.0 
7260.9 6431.1 5304.9 3986.1 2430.2 1926.4 1837.5 1748.6 1644.8 1526.3 1378.1 1215.1 1066.9 933.5 815.0 726.1 652.0 577.9 503.8 444.5 385.3 355.6 311.2 
281.5 237.1 163.0 118.5 88.9 74.1 44.5 14.8 0.0 0.0 0.0 0.0 0.0 0.0 
